??
CAD model selection
Selectable products: 1
75176
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6328 - Cylindrical stop
Bill of material
75176
BESTNR
Order No.
75176
NUT
for T-Slot
16
B
16 mm
D
Diameter
32 mm
H1
50 mm
H1NT
Rated dimensional tolerance
±0.2 mm
H2
10 mm
H3
8 mm
SCH
Screw DIN84 or ISO4762
M 8x70 mm
GEW
Weight
375 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075170
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75176
Order No.75176
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1109.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D