??
CAD model selection
Selectable products: 1
75226
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6328 - Cylindrical stop
Bill of material
75226
BESTNR
Order No.
75226
NUT
for T-Slot
18
B
18 mm
D
Diameter
40 mm
H1
25 mm
H1NT
Rated dimensional tolerance
±0.01 mm
H2
15 mm
H3
10 mm
SCH
Screw DIN84 or ISO4762
M 10x50 mm
GEW
Weight
360 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075224
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75226
Order No.75226
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1141.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.