??
CAD model selection
Selectable products: 1
75275
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6328 - Cylindrical stop
Bill of material
75275
BESTNR
Order No.
75275
NUT
for T-Slot
28
B
22 mm
D
Diameter
46 mm
H1
50 mm
H1NT
Rated dimensional tolerance
±0.2 mm
H2
20 mm
H3
16 mm
SCH
Screw DIN84 or ISO4762
M 12x90 mm
GEW
Weight
950 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075279
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D