??
CAD model selection
Selectable products: 1
74260
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6350 - Parallel stops in pairs
Bill of material
74260
BESTNR
Order No.
74260
B
Width
8 mm
BNT
Rated dimensional tolerance
h7 mm
H
Height
25 mm
HTP
Pair tolerance in height tp2
IT 5 mm
L
Length
100 mm
HNT
Rated dimensional tolerance
DIN ISO 2768m mm
GEW
Weight /pair
315 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074265
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74260
Order No.74260
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1138.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.