??
CAD model selection
Selectable products: 1
74294
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6350 - Parallel stops in pairs
Bill of material
74294
BESTNR
Order No.
74294
B
Width
14 mm
BNT
Rated dimensional tolerance
h7 mm
H
Height
50 mm
HTP
Pair tolerance in height tp2
IT 5 mm
L
Length
100 mm
HNT
Rated dimensional tolerance
DIN ISO 2768m mm
GEW
Weight /pair
1100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074296
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D