??
CAD model selection
Selectable products: 1
74385
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6351 - Parallel stop
Bill of material
74385
BESTNR
Order No.
74385
NUT
for T-Slot
12-36 mm
B
100 mm
C
75 mm
H
100 mm
L
160 mm
GEW
Weight
12100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074388
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74385
Order No.74385
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1685.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.