??
CAD model selection
Selectable products: 1
75093
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6355V - Prismatic clamping block
Bill of material
75093
BESTNR
Order No.
75093
GR
Size
20-110
B
125 mm
D
Diameter
20-110 mm
E
52.5 mm
F
25 mm
G1
Thread
M16 mm
G2
Thread
M10 mm
H1
55 mm
H2
100 mm
L1
100 mm
L2
53 mm
L3
32 mm
GEW
Weight
8100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075095
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D