??
CAD model selection
Selectable products: 1
75085
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6355V - Prismatic clamping block
Bill of material
75085
BESTNR
Order No.
75085
GR
Size
12-65
B
80 mm
D
Diameter
12-65 mm
E
30.0 mm
F
15 mm
G1
Thread
M12 mm
G2
Thread
M8 mm
H1
35 mm
H2
60 mm
L1
100 mm
L2
56 mm
L3
27 mm
GEW
Weight
3200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075088
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D