??
CAD model selection
Selectable products: 1
75655
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6357 - Stop, adjustable
Bill of material
75655
BESTNR
Order No.
75655
GR
Size
2
NUT
for T-Slot
10, 12, 14, 16, 18
B1
11 mm
B2
60 mm
C
0-110 mm
VC
Stop, adjustable
mm
Enter value for VC
Stop, adjustable
mm
cm
inch
ft
H
30-190 mm
VH
height adjustable
mm
Enter value for VH
height adjustable
mm
cm
inch
ft
H1
200 mm
L1
120 mm
L2
52 mm
L3
30 mm
GEW
Weight
2450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075651
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D