??
CAD model selection
Selectable products: 1
75663
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6357 - Stop, adjustable
Bill of material
75663
BESTNR
Order No.
75663
GR
Size
3
NUT
for T-Slot
16, 18, 20, 22, 24, 28
B1
17 mm
B2
80 mm
C
0-110 mm
VC
Stop, adjustable
mm
Enter value for VC
Stop, adjustable
mm
cm
inch
ft
H
30-190 mm
VH
height adjustable
mm
Enter value for VH
height adjustable
mm
cm
inch
ft
H1
200 mm
L1
160 mm
L2
73 mm
L3
40 mm
GEW
Weight
3250 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075668
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75663
Order No.75663
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1303.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.