??
CAD model selection
Selectable products: 1
75895
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6358 - Side stop
Bill of material
75895
BESTNR
Order No.
75895
NUT
for T-Slot
22
B
25 mm
C
30 mm
H1
125 mm
H2
40 mm
L
80 mm
GEW
Weight
1920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075897
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D