??
CAD model selection
Selectable products: 1
75911
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6358 - Side stop
Bill of material
75911
BESTNR
Order No.
75911
NUT
for T-Slot
28
B
32 mm
C
40 mm
H1
150 mm
H2
65 mm
L
100 mm
GEW
Weight
3645 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075910
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75911
Order No.75911
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1157.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.