??
CAD model selection
Selectable products: 1
71852
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6323 - Loose type tenons
Bill of material
71852
BESTNR
Order No.
71852
B1
Nominal width of T-slot on fixture
20 mm
B2
Nominal width of T-slot on machine
16 mm
F
Design
A
H1
14.0 mm
H2H3
5.5 mm
H4
0 mm
L
32 mm
GEW
Weight
60 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071851
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D