??
CAD model selection
Selectable products: 1
71894
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6323 - Loose type tenons
Bill of material
71894
BESTNR
Order No.
71894
B1
Nominal width of T-slot on fixture
20 mm
B2
Nominal width of T-slot on machine
24 mm
F
Design
C
H1
55.5 mm
H2H3
7.0 mm
H4
20 mm
L
40 mm
GEW
Weight
350 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071899
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71894
Order No.71894
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 162.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.