??
CAD model selection
Selectable products: 1
370759
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6347PP - Parallel supports-pairs, precision
Bill of material
370759
BESTNR
Order No.
370759
H
Rated dimensional tolerance ±0,01
28 mm
TP
Pair tolerance
0.01
B
10 mm
L
150 mm
GEW
Weight
660 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772370756
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number370759
Order No.370759
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 179.50EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.