??
CAD model selection
Selectable products: 1
370908
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6347PS - Parallel supports-pairs, standard
Bill of material
370908
BESTNR
Order No.
370908
H
Rated dimensional tolerance DIN ISO 2768-m
30 mm
TP
Pair tolerance
0.01
B
10 mm
L
150 mm
GEW
Weight
710 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772370909
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D