??
CAD model selection
Selectable products: 1
371211
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PP_100 - Parallel supports-pairs, precision, 100 mm long
Bill of material
371211
BESTNR
Order No.
371211
H
Rated dimensional tolerance ±0,01
12 mm
TP
Pair tolerance
IT5
B
4 mm
L
100 mm
GEW
Weight
75 g
CTN
Customs tariff number
84662020
EAN
European Article Number
402077231210
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number371211
Order No.371211
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 155.50EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D