??
CAD model selection
Selectable products: 1
372037
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PS_125 - Parallel supports-pairs, standard, 125 mm long
Bill of material
372037
BESTNR
Order No.
372037
H
Rated dimensional tolerance DIN ISO 2768-m
26 mm
TP
Pair tolerance
IT5
B
8 mm
L
125 mm
GEW
Weight
404 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772372033
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D