??
CAD model selection
Selectable products: 1
370213
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PSP_125 - Parallel supports-pairs, super-precision, 125 mm long
Bill of material
370213
BESTNR
Order No.
370213
H
Rated dimensional tolerance ±0,01
16 mm
TP
Pair tolerance
IT5
B
Rated dimensional tolerance ±0,01
8 mm
L
125 mm
GEW
Weight
249 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772370213
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number370213
Order No.370213
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 168.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.