??
CAD model selection
Selectable products: 1
372516
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6349PP - Parallel supports-pairs, precision
Bill of material
372516
BESTNR
Order No.
372516
H
Rated dimensional tolerance ±0,01
12 mm
TP
Pair tolerance
IT5
B
3 mm
L
125 mm
GEW
Weight
70 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772372514
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number372516
Order No.372516
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 164.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:41 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.