??
CAD model selection
Selectable products: 1
72223
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6346P - Parallel supports-pairs
Bill of material
72223
BESTNR
Order No.
72223
H
Height
32 mm
HNT
Rated dimensional tolerance
DIN ISO 2768m mm
HTP
Pair tolerance in height tp2
IT 5
B
Width
10.0 mm
BNT
Rated dimensional tolerance
DIN ISO 2768m
BTP
Pair tolerance in width tp1
IT 5
L
Length
100 mm
GEW
Weight /pair
500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072223
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D