??
CAD model selection
Selectable products: 1
75341
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6346P - Parallel supports-pairs
Bill of material
75341
BESTNR
Order No.
75341
H
Height
20 mm
HNT
Rated dimensional tolerance
DIN ISO 2768m mm
HTP
Pair tolerance in height tp2
IT 5
B
Width
6.3 mm
BNT
Rated dimensional tolerance
DIN ISO 2768m
BTP
Pair tolerance in width tp1
IT 5
L
Length
63 mm
GEW
Weight /pair
125 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075347
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75341
Order No.75341
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1102.00EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.