??
CAD model selection
Selectable products: 1
373191
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6380D - Side thrust piece, with seal against chips and dirt
Bill of material
373191
BESTNR
Order No.
373191
A
Diameter
10 mm
PDF
catalog sheet
PDF
B
5 mm
P
Spring force
50 N
C
6 mm
D
12 mm
H
10.0 mm
POSF
Position
°
FMIN
-0.8 mm
FMAX
0.8 mm
X
1.6 mm
GEW
Weight
2.9 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373191
WZ
Tool 6380WZ
05
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D