??
CAD model selection
Selectable products: 1
373290
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6380D - Side thrust piece, with seal against chips and dirt
Bill of material
373290
BESTNR
Order No.
373290
A
Diameter
16 mm
PDF
catalog sheet
PDF
B
10 mm
P
Spring force
300 N
C
16 mm
D
18 mm
H
16.0 mm
POSF
Position
°
FMIN
-1.6 mm
FMAX
1.6 mm
X
3.2 mm
GEW
Weight
15.4 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373290
WZ
Tool 6380WZ
10
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D