??
CAD model selection
Selectable products: 1
373480
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZES - Centring clamp with protective segments
Bill of material
373480
BESTNR
Order No.
373480
PDF
catalog sheet
PDF
DMIN
D min.
22.5 mm
DMAX
D max.
26.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
13.0 mm
AMAX
A max.
14.1 mm
H
19.7 mm
P
Clamping force
5.0 kN
B
28.7 mm
C
6.0 mm
E
Diameter
20 mm
G
Thread
M 6 mm
I
7.0 mm
K
Diameter
3.0 mm
L
2.3 mm
Q
Number of segments
3
SW
Width across flats
5 mm
SW2
4
GEW
Weight
73 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373481
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number373480
Order No.373480
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1576.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:41 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.