??
CAD model selection
Selectable products: 1
373506
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZES - Centring clamp with protective segments
Bill of material
373506
BESTNR
Order No.
373506
PDF
catalog sheet
PDF
DMIN
D min.
30.5 mm
DMAX
D max.
38.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
11.7 mm
AMAX
A max.
14.0 mm
H
23.2 mm
P
Clamping force
5.0 kN
B
32.2 mm
C
7.0 mm
E
Diameter
25 mm
G
Thread
M 6 mm
I
9.0 mm
K
Diameter
4.0 mm
L
4.6 mm
Q
Number of segments
3
SW
Width across flats
5 mm
SW2
8
GEW
Weight
131 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373504
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D