??
CAD model selection
Selectable products: 1
373548
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZES - Centring clamp with protective segments
Bill of material
373548
BESTNR
Order No.
373548
PDF
catalog sheet
PDF
DMIN
D min.
70.5 mm
DMAX
D max.
86.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
23.6 mm
AMAX
A max.
28.3 mm
H
46.0 mm
P
Clamping force
10.0 kN
B
63.0 mm
C
10.0 mm
E
Diameter
60 mm
G
Thread
M 12 mm
I
17.0 mm
K
Diameter
5.0 mm
L
9.2 mm
Q
Number of segments
6
SW
Width across flats
10 mm
SW2
16
GEW
Weight
1347 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373542
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D