??
CAD model selection
Selectable products: 1
373555
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZES - Centring clamp with protective segments
Bill of material
373555
BESTNR
Order No.
373555
PDF
catalog sheet
PDF
DMIN
D min.
86.5 mm
DMAX
D max.
102.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
23.6 mm
AMAX
A max.
30.3 mm
H
51.1 mm
P
Clamping force
10.0 kN
B
72.1 mm
C
10.0 mm
E
Diameter
60 mm
G
Thread
M 16 mm
I
25.0 mm
K
Diameter
5.0 mm
L
9.2 mm
Q
Number of segments
6
SW
Width across flats
14 mm
SW2
16
GEW
Weight
2099 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373559
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D