??
CAD model selection
Selectable products: 1
373779
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6387 - Eccentric clamping bolt
Bill of material
373779
BESTNR
Order No.
373779
PDF
catalog sheet
PDF
A
Diameter
9.2 mm
B
Thread
M 4
C
3 mm
D
8 mm
E
3.0 mm
F
4.6 mm
G
4.0 mm
SW
Width across flats
2.5 mm
X
3.5 mm
Z
4.2 mm
H
Holding force
0.09 kN
MD
Tightening torque
1.5 Nm
GEW
Weight
2 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373771
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D