??
CAD model selection
Selectable products: 1
373795
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6387 - Eccentric clamping bolt
Bill of material
373795
BESTNR
Order No.
373795
PDF
catalog sheet
PDF
A
Diameter
18.0 mm
B
Thread
M 8
C
6 mm
D
16 mm
E
5.5 mm
F
8.9 mm
G
7.7 mm
SW
Width across flats
5.0 mm
X
6.6 mm
Z
8.0 mm
H
Holding force
2.70 kN
MD
Tightening torque
22.0 Nm
GEW
Weight
9 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373795
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D