??
CAD model selection
Selectable products: 1
73502
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6600 - Eccentric clamp with end clamping
Bill of material
73502
BESTNR
Order No.
73502
GR
Size
1
HMIN
H min.
26 mm
HMAX
Height max.
35 mm
A
20 mm
B
30 mm
C
37 mm
POS
°
EMIN
21 mm
EMAX
43 mm
E
Stroke
mm
Enter value for E
Stroke
mm
cm
inch
ft
L
100 mm
M
M12 mm
GEW
Weight
1000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073503
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D