??
CAD model selection
Selectable products: 1
73510
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6600 - Eccentric clamp with end clamping
Bill of material
73510
BESTNR
Order No.
73510
GR
Size
2
HMIN
H min.
26 mm
HMAX
Height max.
35 mm
A
20 mm
B
40 mm
C
45 mm
POS
°
EMIN
34 mm
EMAX
66 mm
E
Stroke
mm
Enter value for E
Stroke
mm
cm
inch
ft
L
125 mm
M
M16 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073510
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D