??
CAD model selection
Selectable products: 1
73627
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6610 - Eccentric clamp with middle clamping
Bill of material
73627
BESTNR
Order No.
73627
GR
Size
2
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
HMIN
35 mm
HMAX
50 mm
A
20 mm
B
40 mm
C
40 mm
E
Stroke
mm
Enter value for E
Stroke
mm
cm
inch
ft
EMIN
34 mm
EMAX
66 mm
L
125 mm
M
Thread
16 mm
POS
°
GEW
Weight
1450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
402077207326
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D