??
CAD model selection
Selectable products: 1
74518
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6612 - Eccentric lever with eye bolt
Bill of material
74518
BESTNR
Order No.
74518
GR
Size
2
G
30 mm
H
120 mm
M
Thread
16 mm
GEW
Weight
610 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074517
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74518
Order No.74518
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 176.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.