??
CAD model selection
Selectable products: 1
74559
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6616 - Support screw with nut
Bill of material
74559
BESTNR
Order No.
74559
GR
Size
2
D
12 mm
L
65.0 mm
B
40 mm
M
Thread
16 mm
GEW
Weight
135 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772074555
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D