??
CAD model selection
Selectable products: 1
75986
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6342 - Spring type clamp support
Bill of material
75986
BESTNR
Order No.
75986
GR
Size
4
D1
Diameter
38 mm
D2
Diameter
22.5 mm
L1
40 mm
L2
28 mm
S
Travel of spring
mm
Enter value for S
Travel of spring
mm
cm
inch
ft
SCH
Screw
M20 - M22
GEW
Weight
133 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075989
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75986
Order No.75986
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 131.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.