??
CAD model selection
Selectable products: 1
75994
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6342 - Spring type clamp support
Bill of material
75994
BESTNR
Order No.
75994
GR
Size
5
D1
Diameter
45 mm
D2
Diameter
27.5 mm
L1
44 mm
L2
32 mm
S
Travel of spring
mm
Enter value for S
Travel of spring
mm
cm
inch
ft
SCH
Screw
M24 - M27
GEW
Weight
177 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075996
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D