??
CAD model selection
Selectable products: 1
72892
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6485 - T-slot scraper
Bill of material
72892
BESTNR
Order No.
72892
GR
Size
14-20
NUT
for T-Slot
14-20
B1
22.5 mm
L1
8.5 mm
L
142 mm
GEW
Weight
105 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072896
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72892
Order No.72892
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 15.25EUR
Gross list prices from 1005.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D