??
CAD model selection
Selectable products: 1
72900
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6485 - T-slot scraper
Bill of material
72900
BESTNR
Order No.
72900
GR
Size
22-32
NUT
for T-Slot
22-32
B1
35.0 mm
L1
14.5 mm
L
184 mm
GEW
Weight
170 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072902
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72900
Order No.72900
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.20EUR
Gross list prices from 509.65EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.