??
CAD model selection
Selectable products: 1
71456
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486 - T-slot cover
Bill of material
71456
BESTNR
Order No.
71456
GR
Size
14 x 1000
NUT
for T-Slot
14
A
14.0 mm
B
15.5 mm
H
11.5 mm
L
1000 mm
GEW
Weight
100 g
CTN
Customs tariff number
76042990
EAN
European Article Number
4020772071455
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71456
Order No.71456
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 132.50EUR
Gross list prices from 529.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.