??
CAD model selection
Selectable products: 1
89730
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89730
BESTNR
Order No.
89730
GR
D x T-Slot
M8x12
P
Test force
29 kN
A
11.7 mm
E
18 mm
F
12.5 mm
H
14 mm
K
7 mm
L
31 mm
GEW
Weight
24 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772089733
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D