??
CAD model selection
Selectable products: 1
89748
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89748
BESTNR
Order No.
89748
GR
D x T-Slot
M10x12
P
Test force
46 kN
A
11.7 mm
E
18 mm
F
12.5 mm
H
14 mm
K
7 mm
L
31 mm
GEW
Weight
21 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772089740
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D