??
CAD model selection
Selectable products: 1
89755
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89755
BESTNR
Order No.
89755
GR
D x T-Slot
M8x14
P
Test force
29 kN
A
13.7 mm
E
22 mm
F
13.5 mm
H
16 mm
K
8 mm
L
33 mm
GEW
Weight
42 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772089757
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number89755
Order No.89755
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 113.00EUR
Gross list prices from 2010.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.