??
CAD model selection
Selectable products: 1
89771
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89771
BESTNR
Order No.
89771
GR
D x T-Slot
M12x14
P
Test force
67 kN
A
13.7 mm
E
22 mm
F
13.5 mm
H
16 mm
K
8 mm
L
33 mm
GEW
Weight
34 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772089771
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D