??
CAD model selection
Selectable products: 1
89797
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89797
BESTNR
Order No.
89797
GR
D x T-Slot
M10x16
P
Test force
46 kN
A
15.7 mm
E
25 mm
F
15.5 mm
H
18 mm
K
9 mm
L
42 mm
GEW
Weight
60 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772089795
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D