??
CAD model selection
Selectable products: 1
89813
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89813
BESTNR
Order No.
89813
GR
D x T-Slot
M10x18
P
Test force
46 kN
A
17.7 mm
E
28 mm
F
17.5 mm
H
20 mm
K
10 mm
L
43 mm
GEW
Weight
87 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772089818
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number89813
Order No.89813
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 114.30EUR
Gross list prices from 2013.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.