??
CAD model selection
Selectable products: 1
89839
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89839
BESTNR
Order No.
89839
GR
D x T-Slot
M16x18
P
Test force
128 kN
A
17.7 mm
E
28 mm
F
17.5 mm
H
20 mm
K
10 mm
L
43 mm
GEW
Weight
70 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772089832
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number89839
Order No.89839
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 116.10EUR
Gross list prices from 2014.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.