??
CAD model selection
Selectable products: 1
89904
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 F - T-nuts with spring (pat. pend.)
Bill of material
89904
BESTNR
Order No.
89904
GR
D x T-Slot
M20x22
P
Test force
196 kN
A
21.7 mm
E
35 mm
F
21.5 mm
H
28 mm
K
14 mm
L
56 mm
GEW
Weight
153 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772089900
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D