??
CAD model selection
Selectable products: 1
84640
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 L - Nuts for T-slots, extended
Bill of material
84640
BESTNR
Order No.
84640
GR
D x T-Slot
M5x6
P
Test force
11.4 kN
A
5.7 mm
E
10 mm
H
8 mm
K
4 mm
L
20 mm
GEW
Weight
8 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772084646
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D