??
CAD model selection
Selectable products: 1
84665
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 L - Nuts for T-slots, extended
Bill of material
84665
BESTNR
Order No.
84665
GR
D x T-Slot
M8x10
P
Test force
29.0 kN
A
9.7 mm
E
15 mm
H
12 mm
K
6 mm
L
30 mm
GEW
Weight
30 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772084660
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D